Learn More

Emerson Launches a Complete Suite of Digital Solutions for Operators Monitoring Corrosion and Erosion

Rosemount 4390 Series of Corrosion and Erosion Wireless Transmitters

The Rosemount 4390 Series of Corrosion and Erosion Wireless Transmitters provide continuous, accurate and highly sensitive real time corrosion and erosion monitoring data, enabling maximum performance through process optimization and eliminate the need of costly walkdowns.
High resolution image



Plantweb Insight Non-Intrusive Corrosion Application

The Plantweb Insight Non-Intrusive Corrosion application provides superior understanding of the condition of your assets, enabling predictive maintenance, and increased plant optimization. High resolution image

Operators can drive plants to their maximum capability and avoid costly incidents with a fully integrated corrosion and erosion monitoring suite of software and service solutions

SHAKOPEE, Minn. (March 8, 2021)
– Emerson introduces a complete corrosion and erosion monitoring portfolio with digital capabilities and full integration with the Plantweb™ digital ecosystem through the new Rosemount™ 4390 series of corrosion and erosion wireless transmitters and Plantweb Insight . The monitoring portfolio turns existing offline corrosion probes into online tools to monitor for the risk of corrosion or erosion in oil and gas processing. Combined with Emerson’s class-leading range of non-intrusive Rosemount Wireless Permasense sensors for monitoring metal thickness, which is a major factor in determining the health of piping and other fixed equipment, Emerson now offers a comprehensive solution to monitor both the risk of corrosion or erosion, and the impact of that risk on the health of the plant or asset. 

The new Plantweb Insight Non-Intrusive Corrosion application for non-intrusive corrosion monitoring complements the existing suite of Plantweb Insight applications, enabling comprehensive corrosion and erosion analysis at the end-user’s desk. 

When instrumented with inline probes, changes in corrosion risk can be detected in minutes, enabling sites to take corrective actions before damage occurs. The Rosemount 4390 series of corrosion and erosion transmitters leverage WirelessHART® for reliable and robust data retrieval and work with Emerson’s inline probes that measure the corrosive and erosive nature of the fluid and provide early risk detection for a site. The Plantweb Insight Corrosion applications allow users to access and analyze data from pipe thickness monitoring sensors and inline probes at their desk and gain real-time advanced analytics to assess the risk and impact of corrosion or erosion on the asset or plant. 

“Launching these products augments Emerson’s existing corrosion and erosion monitoring capability within our Plantweb ecosystem. Wireless data retrieval enables cost-effective deployment at-scale, class-leading data visualization and analysis software, and connected services for our clients to fully monitor their corrosion and erosion challenges to drive maximum capability and profitability in their plant assets,” said Jake Davies, global product director for Emerson’s corrosion business.

Media:
• Contacts: Emerson Global Media Contacts

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson via X Facebook LinkedIn YouTube

About Emerson 
Emerson (NYSE: EMR) is a global technology and software company providing innovative solutions for the world’s essential industries. Through its leading automation portfolio, including its majority stake in AspenTech, Emerson helps hybrid, process and discrete manufacturers optimize operations, protect personnel, reduce emissions and achieve their sustainability goals. For more information, visit Emerson.com.

Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.