Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Keystone-P-P000146

Válvula de retenção tipo portinhola Keystone F86

Product Description

Válvula de retenção com wafer, do tipo portinhola acionada por mola e de alta capacidade

Características

  • Lightweight, wafer type check valve with face-to-face dimensions according ISO 5752, table 5 long
  • High flow capacity featuring a special shaped disc with a large opening angle resulting in high Kv values
  • Spring loaded disc for positive shut-off
  • Choice of cast iron or stainless steel body types
  • Field replaceable O-ring seat
  • Internal travel stop prevents the disc from slamming against the pipe
  • Excellent low pressure shut-off The standard low pressure shut-off is less than 0.1 bar (10 kPa)
  • Slam free operation
  • Optional heavy spring for slam free operation in systems with high decelerations
  • Optional light spring for systems with low line velocities
  • Optional adjustable travelstop for system with reduced inner diameter pipe

Documentação e desenhos