Lorem ipsum dolor sit amet, consectetur adipiscing elit. Itaque haec cum illis est dissensio, cum Peripateticis nulla sane. Universa enim illorum ratione cum tota
HotRod™ Universal Ignitor
The 21D64-2 upgrades silicon carbide integrated or non-integrated systems to long-lasting and durable nitride. The nitride ignitor is connected in the existing HSI system, ensuring consistent performance and long ignitor life. The 21D64-2 kit includes everything needed for a quick installation.
HotRod Ex 21D64-44
14.5” Leads-stripped ends. Replaces more than 200 HSI Ignitor Applications