Emerson introduces digital valve controller with stainless steel housing for corrosive environments

DVC6200_stainlesssteel_300ppi_rgb

Fisher FIELDVUE DVC6200 digital valve controller  with stainless steel housing.

High resolution image








MEDIA CONTACTS:
Grace Capwell
Emerson Automation Solutions
+1 (512) 834-7214
[email protected]

Fisher® FIELDVUE™ DVC6200 stainless steel housing and sealed construction prevents corrosion damage to components

MARSHALLTOWN, IOWA (September 4, 2013) -- Emerson’s Fisher FIELDVUE DVC6200 digital valve controller family gains added capability with its all stainless steel housing that withstands the corrosive atmospheres often experienced in chemical plants, pulp and paper mills, as well as near-shore and offshore oil and gas installations.

All DVC6200 series instruments utilize a patented linkage-less, non-contact feedback design to detect valve position.  This valve positioning technology eliminates any travel feedback issues caused by corrosion, high cycle or high vibration applications.

In addition to external protection, corrosion resistance is found within the stainless steel housing with the digital controller’s fully encapsulated printed wiring boards.  Internal component protection is further enhanced by a separate, weather-tight field wiring terminal box that isolates the field wiring connection from other areas of the instrument.

With over one million units installed worldwide, FIELDVUE digital valve controllers  prove highly suited to difficult process environments where they provide unmatched valve operation.  The DVC6200 series is offered with CSA, IECEx, ATEX and FM hazardous area approvals as well as other certifications/approvals. It is also listed in the Lloyd’s Register for industrial, marine and offshore use.

Visit www.EmersonProcess.com/Fisher for more information or contact your Emerson sales office and ask to see the DVC6200 product bulletin.

Mídia:
• Contatos: Contatos de mídia global da Emerson

Outros recursos:
• Participe da comunidade Emerson Exchange 365
• Siga a Emerson no X Facebook LinkedIn YouTube

Sobre a Emerson 
Emerson (NYSE: EMR) é uma empresa global de tecnologia e software que fornece soluções inovadoras para os clientes dos mercados industrial, comercial e de consumo. Por meio de seu portfólio de automação, que é líder de mercado, além de sua participação majoritária na AspenTech, a Emerson ajuda fabricantes híbridos, de processo e discretos na otimização de suas operações, na proteção de seus funcionários, na redução de emissões e na realização de metas de sustentabilidade. Para mais informações, acesse Emerson.com.

Ative o JavaScript para usar este site.