idn-rmt-hvac-systems

Air Quality Monitoring in Oil & Gas HVAC Systems

Oil and Gas - HVAC Systems

Monitoring the air quality in heating, ventilation, and air conditioning shafts (HVAC) is crucial, especially in the oil and gas industry where all the processes involve toxic or combustible materials. Every area of the industry comes into contact with these hazards, whether in the ventilation ducts of living quarters on offshore rigs, or in air conditioning shafts of refineries, these combustible and toxic gases that are the product or by-product of the industry can result in the loss of millions of dollars in capital investment and hundreds of priceless lives if not continuously monitored. Monitoring HVAC duct work for the presence of smoke is a common and difficult requirement in many applications; our Millennium Air Particle Monitor & Oil Mist Detector has many unique features that make it ideal for this complex installation.​​​​​​​​​​​​​​

Scopri di più...
Fare clic per continuare la lettura Oil and Gas - HVAC Systems
ind-rmt-chemical-plant
Abilitare JavaScript per utilizzare questo sito Web.