No image available
No image available
Your request is being processed.
Rosemount-228 Toroidal Conductivity Sensor

Rosemount™ 228 Toroidal Conductivity Sensor

Product Description

The Rosemount 228 Toroidal Conductivity Sensor reliably measures conductivity in highly conductive electrolyte solutions up to 2 S/cm (2,000,000 µS/cm). These conductivity sensors work in dirty and corrosive applications where metal electrode sensors would otherwise fail. A robust sensor design makes the Rosemount 228 conductivity sensor ideal for measuring concentrations of acid, base and salt solutions.

Specifications

Process Connection
1-1/2 in. MNPT
Valve Type
Recommended Valve: 1-1/2 in. full port ball valve
Materials of Construction
316 Stainless Steel, Teflon1, Ethylene Polypropylene
Max. Operating Temperature
See Product Data Sheet for details.
Max. Operating Pressure
See Product Data Sheet for details.

Features

  • Meet challenging application requirements with a selection of chemical resistant body options including PEEK and Tefzel
  • High vibration tolerance with reinforced internal metal frame design
  • High temperature option for process temperatures up to 200°C (392°F) and suitable for use under high pressure up to 295 psi (2135 kPa [abs])
  • Suitable for insertion and submersion type applications
  • Versatile mounting options featuring either a 3/4"  MNPT or 5/8"  11 UNC process connection
  • Eliminate the need to have to shut down your process when removing sensors from piping and tanks by using an optional retraction assembly kit

Documents & Drawings

Parts & Accessories

Search
1-4 of 4 results for Parts & Accessories
: