Improve Electrolyte Quality With Long Life Conductivity Sensors
Conductivity is an important measurement for electrolyte production. It must be in the correct range to ensure transfer of ions between the anode and cathode, otherwise the battery will not function at designed specifications. This corrosive application reduces sensor life. The Rosemount 228 conductivity sensor is chemically resistant and ideal for corrosive service reducing replacement cost.