Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AMS-P-A0322LC

A0322LC Low Cost Integral Cable

Product Description

Economical sensor design due to its integrated cable and wider sensitivity range. The sensor and cable combination are available in a variety of cable lengths, cable armoring and sensor safety ratings

Sensitivity (±10%)
100 mV/g (10.2 mV/m/s²)
Measurement Range
±50 g (±490 m/s²)
Frequency Range (±3 dB)
0.50 to 10,000 Hz (30 to 600,000 cpm)
Excitation Voltage/Current
18 to 24 VDC / 2 to 20 mA
Weight
99.3 grams (3.5 oz) Sensor & Stud Only
Operating Temperature
-54 to 121°C (-65 to 250°F)
Shock Limit
5,000g pk (49,050 m/s²)

Charakterystyka

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Dokumenty i rysunki