Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-037

ASCO™ Series 037 Manual Reset Valves

Product Description

The ASCO Series 037 manual reset valves have high-flow, high-pressure bodies with manual reset to prevent inadvertent valve start-ups. Electrically tripped (trips when energized), no-voltage release (trips when de-energized), or free-handle constructions are available. The valves are ideal for controlling critical processes in refining and chemical industry applications. Some models can control aggressive fluids, including steam

Valve Actuation
Solenoid - Latching
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas, Light Oil, Steam
Pipe / Port Size
1/4 "; 3/8 "
Port Type
NPTF
Function
3 way - 3/2 Universal
Flow
From 0.1 Cv to 0.5 Cv, From 0.5 Cv to 1.0 Cv
Voltage
24 AC, 120 AC, 480 AC, 6 DC, 12 DC, 24 DC, 48 DC, 120 DC, 240 DC | 60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Hazardous, Indoor
Standards / Regulations
CSA, Type 3, Type 7, Type 9

Charakterystyka

  • Once tripped, the valves can only be manually reset
  • Available for latched-open or latched-closed operation
  • Intrinsically safe constructions can be installed in challenging environments
  • Brass or stainless-steel bodies are available

Dokumenty i rysunki