Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-D105

ASCO™ Series D105 Total separation solenoid valves (DRY)

Product Description

ASCO Series D105 total isolation solenoid valves (DRY) combine the traditional characteristics of strength and reliability, with construction solutions that make them particularly suitable for the control of aggressive and/or no contaminable fluids. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions, plus miniaturized or silent versions with a latching actuator. The diverse range of features make these valves versatile for applications in food, biotechnology, chemical/pharmaceutical, and physiological/medial industries.

Body Material
PVDF (Polyvinylfluoride)
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
1/8 "
Port Type
G ISO228/1-G BSPP
Maximum allowable pressure (PS)
4 bar
Fluid temperature
-10°C +100°C
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
EPDM or VMQ or FPM or FFPM

Charakterystyka

  • Total isolation micro solenoid valve: the actuator is totally isolated from the medium so that the wetted parts are just the body and the diaphragm.
  • Possibility of disassembling for inspection.
  • The working pressure of the valve is function of differential pressure between inlet and outlet; see the drawing overleaf.
  • Suitable to shut off liquid and gaseous fluids (verify the compatibility of fluid with materials in contact).

Dokumenty i rysunki