Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-D137

ASCO™ Series D137 Total separation solenoid valves (DRY)

Product Description

ASCO Series D137 total isolation solenoid valves (DRY) combine the traditional characteristics of strength and reliability, with construction solutions that make them particularly suitable for the control of aggressive and/or no contaminable fluids. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions, plus miniaturized or silent versions with a latching actuator. The diverse range of features make these valves versatile for applications in food, biotechnology, chemical/pharmaceutical, and physiological/medial industries.

Produkty

Search
1-1 z 1 wyników dla Products
:
ASCO™ D137B08-Z923G G2X43 V24/50HZ
Uruchamianie
Cewka — bezpośrednie działanie
Certyfikaty
CE
IP67
Klasa cewki
H
Przepływ (Cv)
34
dostępność
Uruchamianie
Certyfikaty
Klasa cewki
Przepływ (Cv)
dostępność
Cewka — bezpośrednie działanie
CE
IP67
H
34
QuickShip
808 zł
Body Material
PPS (Polyphenilsulfure)
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
1 1/2 "; 2 "
Port Type
G ISO228/1-G BSPP
Maximum allowable pressure (PS)
0.3 bar
Fluid temperature
-10°C +90°C (NBR); 0°C +130°C (FPM); 0°C +130°C (EPDM)
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
NBR or EPDM or FPM

Charakterystyka

  • Direct acting, total isolation solenoid valve: the actuator is totally isolated from the fluid so that the wetted parts are just the body and the bellow plug.
  • Possibility of disassembling for inspection.
  • Particularly suitable for fast drain of tanks.
  • Suitable to shut off liquid and gaseous fluids (verify the compatibility of fluid with materials in contact).

Dokumenty i rysunki