Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-L142

ASCO™ Series L142 General purpose solenoid valves

Product Description

ASCO Series L142 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Body Material
Brass
Valve Actuation
Solenoid - Pilot operated
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
1/2 "
Port Type
NPTF
Maximum allowable pressure (PS)
232 psi
Fluid temperature
+14°F +194°F
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
NBR

Charakterystyka

  • Pilot operated solenoid valve with full orifice.
  • Built-in strainer fitted on the inlet flow path
  • Suitable to shut off liquid and gaseous fluids
  • Not suitable for use with dangerous fluids listed in Group 1, therefore they are free from CE marking in conformity with article 3 § 3 of the European Directive 97/23/EC (Pressure Equipment Directive).

Dokumenty i rysunki