Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-P320

ASCO P320 Series Air-Operated Valves

Product Description

The ASCO Series P320 are 3-way pneumatic operator valves designed to provide long life handling lubricated air. Variations in pilot air pressure do not affect the valves´ operation.

Valve Actuation
Pneumatic - Latching
Body Material
Brass
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
1/4 "
Port Type
NPTF
Function
3 way - 3/2 Universal
Flow
From 0.1 Cv to 0.5 Cv
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor, Outdoor
Standards / Regulations
Class I Div 1, Class I Div 2, Type 4, Type 4X

Charakterystyka

  • Universal (pressure at any port) brass body construction with NBR seating
  • Unique sealing member isolates pilot air pressure from mainline fluid
  • Handles fluids up to 200°F (92° C)
  • Mountable in any position for installation flexibility

Dokumenty i rysunki