Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-S

ASCO™ Series S Miniature Solenoid Valves

Product Description

The ASCO Series S are miniature general service solenoid valves designed for use with air and inert gases. Their compact, lightweight architecture and low power consumption make them ideal for applications in industrial gas analyzers; portable medical devices; and respiratory therapy, anesthesia delivery, and dental equipment.

Valve Actuation
Solenoid - Direct Acting
Body Material
Stainless Steel
Media
Air, Inert Gas
Pipe / Port Size
M5
Port Type
Pad Mount
Function
2 way - 2/2 Normally Closed, 3 way - 3/2 Normally Closed
Flow
Less than .05 Cv, From .05-.1 Cv
Voltage
12 DC, 24 DC
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Corrosive; Indoor
Standards / Regulations
IP65

Charakterystyka

  • Larger orifice sizes and vacuum capability make the valves extremely versatile across multiple applications
  • Stainless steel constructions provide corrosion protection
  • Available in a variety of different porting configurations for manifold and in-line mounting
  • Meets all relevant CE directives, and is RoHS compliant for lead-free environments

Dokumenty i rysunki