Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-Series 090

ASCO™ Series 090 Miniature Valves

Product Description

The ASCO Series 090 is a line of miniature solenoid valves designed for use with air and inert gases. Their compact, lightweight architecture and low power consumption make them ideal for portable medical devices. The valves exceptional service lifetime of over 50 million cycles significantly increases OEM instrument reliability. The 090 Series typical applications include Oxygen Delivery, Compression Therapy and Gas Analyzers.

Valve Actuation
Solenoid
Body Material
PBT
Media
Air, Inert Gas; Oxygen
Port Type
Pad Mount
Function
2/2 Normally Closed
3/2 Normally Closed
Flow
Up to 0.072Cv
Voltage
12 DC; 24 DC
Operating Pressure bar (psi)
Up to 2.07 (30)
Operating Environment
Indoor

Charakterystyka

  • Series 090 solenoid valves are designed for use with air and inert gases
  • Flow to size ratio ideal for portable oxygen therapy and compression therapy applications
  • Compact light-weight architecture and low power consumption make them ideal for portable medical devices
  • Exceptional service lifetime over 50 million cycles that increases OEM instrument reliability
  • Meets all relevant CE directives, and is RoHS compliant

Dokumenty i rysunki