Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-5711200050

AVENTICS™ 5/3-directional valve, Series CD12 5711200050

2 320 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CD12-5/3CC-SR-G012-G012-G018-S

Activation
Pneumatically
Switching principle
5/3
Return type
With spring return
Actuating control
Double Air Pilot
Compressed air connection output
G 1/2
Connection type
Pipe connection
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Sealing principle
Soft Seal
ATEX
suitable for ATEX
Valve type
Spool valve, positive overlapping
Control pressure min.
3 bar
Control pressure max.
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
70 °C
Min. medium temperature
-25 °C
Max. medium temperature
70 °C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
version pneumatic port
Closed Center
Compressed air connection, exhaust
G 1/2
Compressed air connection pilot exhaust
G 1/8
Standard compressed air connection
according to ISO 228-1

Charakterystyka

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Dokumenty i rysunki