Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-P-STC-POE

SolaHD™ STC-POE Series, Category 5 and 6 Power-over-Ethernet Applications

Product Description

STC-POE Series is designed to protect expensive equipment and critical data communications from internally generated transients and noise in a Power-over-Ethernet (POE) based network. They are suitable for both Category 5e and Category 6, commonly referred to as Cat5e and Cat6. These methods are defined in ANSI/TIA/EIA 568-B standard for Unshielded Twisted Pair Cabling.

Produkty

Search
1-1 z 1 wyników dla Products
:
STC-CAT6-POE-I Mode of Protection
All Lines Protected, Signal H-L H-G; L-G
DC Breakover Voltage
60 Vdc
Insertion Loss
< .1 dB
Certified Transmission Speeds
10baseT, 100baseT, 1000baseT
STC-CAT6-POE-I Peak Surge Energy
750 Watt

Charakterystyka

  • Exceeds CAT 5 POE & 6 transmission values. Applications up to 60 Vdc @ 300 mA
  • Feature female to female RJ-45 connection options for ease of installation
  • STC-CAT6-POE-I: Hybrid PTC resettable fuse
  • STC-CAT6-POE-I: 60 Vdc @ 750 mA continuous
  • STC-CAT6-POE-I: Isolated ground available
  • STC-CAT6-POE-I: 10 kA peak surge current

Dokumenty i rysunki