Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Branson-P-LPX Ultrasonic Welder

Branson LPX Handheld Ultrasonic Welder

Product Description

LPX systems are for handheld welding applications requiring 550 Watts or less. The LPX offers continuous, time, and energy modes, and features a rear-mounted handle for easy portability. Available in 20, 30, and 40 kHz, with power levels ranging from 150 to 550 Watts.