Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Damcos-P-BRC Double-Acting Rotary Actuator

Damcos™ BRC Double-Acting Rotary Actuator

Product Description

Put your trust in 30 years of proven performance. Only Damcos Actuators have the original helical spline technique that deliver balanced high torque without the need for large displacement. The Damcos BRC is a double-acting balanced rotary actuator that operates at a standard working pressure of 135 bar. It maintains a constant high torque output throughout the 90 degree rotation. The BRC actuator comes in various sizes from 125 to 32000 with torque ranges from 125 to 32000 Nm.

Burst Pressure
675 bar
Ambient Temperature
-25°C to +80°C High and Low temperature (on request -45°C to +120°C)
Weight
5.3 to 441 kg.
Oil Displacement
0.026 to 6.1 litre
Rotation
90° ±1°
Hydraulic Media and Viscosities
Recommend acid-free hydraulic oil
Viscosity
15-200 cSt.
Housing Material
Housing in GGG40

Charakterystyka

  • Unique yet simple design offers compact footprint with high-torque output
  • A proven performer with more than 30 years of service records on basic design
  • Balanced rotary principle eliminates side forces and/or bending of valve spindle
  • Built for operation in sea air and sea water
  • Easily adapts to all well-known quarter-turn valves
  • Design allows for unlimited mounting positions
  • Built-in adjustments for end stops of rotary movement
  • Prepared for direct built-on modular control functions
  • Actuators and accessories can be disassembled in to parts which are 98% recyclable
  • Design and manufacturing process comply with ISO9001 quality standards and ISO14001 environmental code
  • A vital part of the Emerson Valve Remote Control System

Dokumenty i rysunki