Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
DeltaV-P-Professional Station Software Suite

DeltaV™ Professional Station Software Suite

Product Description

The Professional Station delivers state-of-the-art operator interface, dynamic engineering capabilities and combined system and device diagnostics in one workstation. A Professional Station is made up of the Professional Station Software Suite and the DeltaV™ Workstation hardware to run it. The DeltaV Professional Station has graphical engineering capabilities and integrated system device diagnostics.

Dokumenty i rysunki

Charakterystyka

  • Design your process control system using high-resolution graphics and drag-and-drop features for total engineering capabilities
  • Provides direct access to all operating information, from the current process values and operating displays to having alarms with the proper alarm priority
  • Remotely configure with your Professional Station Software Suite with DeltaV™ Remote Client or DeltaV Remote Access Service