Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
DeltaV-P-SE4302T03

DeltaV™ DO V AC Isolated CHARM

Product Description

An isolated, digital output Characterization Module (CHARM) for a V AC Inductive load.

Sensor Type
V AC Inductive load
Output Range
20 to 250 V AC
Output Rating
0.5 A continuous (10 A inrush for < 20 ms, 2.5 A inrush for < 100 ms)
Off State Leaking Current
2 mA maximum at 120 V AC, 4 mA maximum at 230 V AC
Configurable Output Behavior
Momentary Output, Continuous Pulse Output
Isolation
Each channel is optically isolated from the system at 250 V AC
Field Circuit Protection
Field wiring disconnect, Recommend external fuse at power source
CHARM power req.
12 mA max @ 24 V DC
CHARM Heat Dissipation
0.70 W

Dokumenty i rysunki

Charakterystyka

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures