Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-P-ST-1214

RSTi input module 4 points, Positive Logic, 12V/24VDC

Product Description

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Part Number
ST-1214
Input Count, Type & Speed
4 Point, Positive Logic; 0.5mS
Supply Voltage and On/Off Voltage
24VDC; Range 11.0~28.8VDC; On >10.2VDC; Off <5.0VDC
Current Consumption
35mA @ 5VDC
Approvals & Standards Ordinary Locations
UL 508, equivalent to CSA C22.2 No 142M1987 standard
Approvals & Standards Hazardous Locations
Class I, Div. 2, Groups A, B, C, D

Charakterystyka

  • Ethernet-based Slice I/O Delivers High Performance and Flexibility
  • Compact, distributed I/O delivers long-life
  • Easy to configure, manage and upgrade

Dokumenty i rysunki