Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-P-Wireless1410H Gateway

Emerson Wireless 1410H Gateway

Product Description

The Emerson Wireless 1410H Gateway now gives you the option to create a flexible industrial wireless infrastructure using the leading WirelessHART™ technology. This Wireless Gateway can be used either redundantly or to add additional field devices. For redundancy, this Gateway provides two WirelessHART networks to switchover in case of power failure or lost connections. For increased capacity, this Gateway can accomodate up to 200 field devices.

Redundancy
Yes
Antenna Type
Emerson 781 Field Link
Power Supply
10.5 -30 VDC
Housing Material
Polycarbonate
Operating Temperature
-40 to 167 degrees Farenheit (-40 to 75 degrees Celsius)
Certifications/Approvals
USA/Canada Intrinsically Safe, ATEX and IECEx Intrinsic Safety
Communication Protocol
AMS Ready, Modbus RTU and TCIP/IP, OPC DA, EtherNet/IP

Charakterystyka

  • Wireless Gateway design easily expands and strengthens wireless networks in difficult and hazardous network locations
  • 781 Field Link enables flexible remote antenna location of up to 650 feet (200 meters) for access into hazardous areas
  • Compact size and DIN-Rail mount capability is ideal for processes with limited cabinet space
  • Gateway connects WirelessHART self-organzing networks with host systems and data applications (200 device capacity)
  • Straightforward installation without configuration requirements allows devices to be added quickly and easily
  • Adaptable device connects to legacy host systems and provides Modbus® RTU/TCP, OPC and EtherNet/IP™ connectivity
  • WirelessHART technology is secure, cost-effective, and delivers greater than 99% data reliability
  • Easy, intuitive installation enables a quick method to automate without the cost of wiring
  • Increased availability of the wireless field network by providing a redundant system in one housing

Dokumenty i rysunki