Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Enardo-P-Series 900-SO

Enardo™ Series 900-SO End-of-Line Pressure Vacuum Vents

Product Description

Enardo Series 900-SO end-of-line vent valves are designed to prevent the escape of light ends of crude by maintaining pressure in the storage tank. The end-of-line vent valve is installed directly on the end of the vent line exhaust. Enardo's Series 900 has both pressure and vacuum relief capability.

Sizes
2 through 4
Housing Materials
Aluminum
Weight Materials
Zinc Plated CS | Stainless Steel | Lead | Resin Coated Stainless Steel
Seat and Pallet Materials
Aluminum
Seal and Gasket Materials
Buna-N | Viton
Pressure Settings
1.0 to 16.0 oz/sq in
Vacuum Settings
0.4 oz/sq in
Vacuum Settings
0.4 oz/sq in

Dokumenty i rysunki

Charakterystyka

  • PPS Internal Parts for Superior Corrosion Protection
  • Multiple Pressure Settings
  • Viton Gaskets for Corrosive Service
  • Certified Flow Capacities Per API
  • Coating Options for Extremely Harsh Environments