Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Fisher-P-1367

Fisher™ Type 1367 High-Pressure Instrument Supply System

Product Description

Fisher Type 1367 high-pressure instrument supply system takes a pressure of up to 2000 psig / 138 bar and reduces it to a controlled pressure to be used for supplying a pneumatic instrument. This system consists of filters, regulators, and relief valves.

Charakterystyka

  • Regulation and Overpressure Protection in One Complete Package
  • Installation Flexibility
  • Capability for Continuous Moisture Removal
Maximum Inlet Pressure
2000 psig / 138 bar
Outlet Pressure Range
5 to 90 psig / 0.34 to 6.2 bar
Pressure Registration
Internal
Temperature Capabilities
-20 to 150°F / -29 to 66°C
Approximate Weight
12 pounds / 5 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Dokumenty i rysunki