Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Fisher-P-2625

Fisher™ 2625 Series Volume Boosters

Product Description

Fisher 2625 series volume boosters are used in conjunction with a positioner on a throttling control valve to increase stroking speed. The 2625NS is a nuclear service version and uses elastomeric components that better withstand high temperature and radiation environments. The 2625 and 2625SST are certified for use in Safety Instrumented System (SIS) applications. Certification is by exida® Consulting LLC, a global provider of functional safety and control system security.

Certifications
ATEX, CUTR
Diagnostics
No
Input Signal
Pneumatic
Max Outlet Pressure
150 psig
Mounting Type
Actuator Mount
Operating Temperature
Standard Temperature, High Temperature
Position Control
Modulating Control
Safety Certification
SIL 3 capable
Supply Media
Air, Natural Gas
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Dokumenty i rysunki

Charakterystyka

  • Delivers the volume needed for rapid actuator stroking when large input changes suddenly occur.
  • Integral bypass restriction tunes the booster response so that smooth actuator motion follows the slow signal changes.
  • Soft seats provide tight shutoff to reduce unnecessary air consumption and eliminate saturation of positioner relays.
  • Permits high actuator stroking speeds upon demand without degrading the positioner steady-state accuracy.
  • Certified for use in Safety Instrumented System (SIS) applications.