Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Flexim-FLUXUS F401 Heavy Duty Portable Ultrasonic Flow Meter

Flexim FLUXUS F401 Heavy Duty Portable Ultrasonic Water Flow Meter

Product Description

The Flexim FLUXUS F401 is the ideal flow meter for long-term measurement campaigns in the field. These heavy-duty flow meters can be installed without process interruption and the installation can be completed within a few minutes. Thereafter, it delivers accurate and highly repeatable measurements that are not affected by drift. Due to its excellent low flow capability (down to 0.03 ft/s), the FLUXUS F401 is ideally suited as a drinking water flow meter, in which low flow velocities are common. The strong signal output and the noise suppression technology make it possible to use on very large pipes and challenging materials such as old and rusty steel, badly manufactured GRP or even armored concrete pipes.

Operating Temperature
Transmitter: 14 °F ... 120 °F
Temperature Range
Pipe Wall: -40 °F ... 210 °F
Certifications/Approvals
Certifications/Approvals: NEMA 6 / IP67 (Transmitter)
NEMA 6P / IP68 (Transducers)
Output
1x Current, 1x Binary
Communication Protocol
RS232 / USB (with adapter)
Pipe Size
1.6 ... 120 inches
Range
Flow Velocity Range: 0.03 ... 82 ft/s
Accuracy
±2.0 % of reading ±0.03 ft/s
Repeatability
0.25 % of reading ±0.03 ft/s
Fluid Type
water with <6% gaseous or solid content by volume

Charakterystyka

  • Extremely robust design
  • Ideal for long field campaigns
  • Metal cable sheathing
  • Permanent coupling pads
  • IP68 transducers

Dokumenty i rysunki