Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Flexim-FLUXUS F532 Thermal Energy Non-Intrusive Heat Cold Meter

Flexim FLUXUS F532 Thermal Energy Non-Intrusive Heat and Cold Metering

Product Description

The Flexim FLUXUS F532 TE is a compact thermal energy meter with integrated heat flow calculation for water and all water-glycol mixtures. The FLUXUS F532 Thermal Energy is specially designed for heating and cooling measurements in industry and building applications. Based on the established transit time difference method, the volume flow is measured non-intrusively with ultrasound, and the supply and return temperatures are registered via 2 temperature inputs. Totalizers for total thermal energy are also included. Offering USB and LAN interfaces and serves the common communication interfaces Modbus TCP, Modbus RTU, BACnet MS/TP, BACnet IP and M-Bus.

Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3% v.MW. ±0,005 m/s
Measurement uncertainty at the measuring point (volumetric flow rate): ±1% v.MW. ± 0,005 m/s
Repeatability
0,15% v.MW. ±0,005 m/s
Range
Flow Velocity Range: 0.01…25 m/s
Pipe Size
10…2400 mm (extended)
Temperature Range
Pipe Wall: -40°C…+130 °C
Process Media
water, water-glycol (0-100%)
Flow Channels
1
Input
2x Pt100 / Pt1000
Output
1x 4-20 mA active/passive
2x Digital (pulse, binary or frequency)
Communication Protocol
Modbus TCP, Modbus RTU
BACnet IP, BACnet MS/TP
M-Bus
(cannot be combined with analogue/digital outputs)
Power Supply
11…32 VDC or 110…250 VAC

Charakterystyka

  • Traceable factory calibration according to PTB
  • Paired temperature sensors and heat quantity calculation according to EN 1434
  • Extreme measurement dynamics from lowest to highest flow rates - even the lowest flow rates at night are recorded without any uncertainty
  • Simple and cost-effective retrofitting without supply interruption
  • USB and LAN interface
  • Communication interfaces Modbus TCP, Modbus RTU, BACnet MS/TP, BACnet IP, M-Bus
  • Advanced Meter Verification

Dokumenty i rysunki