Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Flexim-FLUXUS F601 Energy Portable Thermal Energy Metering

Flexim FLUXUS F601 Energy Portable Thermal Energy Metering

Product Description

The portable Flexim FLUXUS F601 Energy is specially designed for temporary heating and cooling Thermal Energy measurement, with all measurements - Flowmeter, Temperature, and BTU computer, contained in one device. Temperature and BTU calculations are done in accordance with EN 1434 Thermal Energy meter standard. The F601 Energy measures the volumetric flow rate non-intrusively via its clamp-on ultrasonic transducers. Simultaneously, temperature probes monitor the temperatures at the supply and return lines of the heating or cooling system. From the temperature difference as well as the measured volume flow rate and the physical media parameters (liquid enthalpy data stored in the meter), the heating or cooling performance is calculated.

Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0.005 m/s
Measurement uncertainty at the measuring point (volumetric flow rate): ±1.0 % of reading ±0.005 m/s
Repeatability
0.15 % of reading±0.02 ft/s
Flow Channels
2
Range
Flow velocity: 0.03 to 82 ft/s
Power Supply
100 to 230 V power supply unit and integrated Li-Ion battery
Pipe Size
0.24 to 226 inch
Temperature Range
-40 to 392°F / WI:-328 to 1166°F
Output
4-20mA active/passive
frequency
Input
Temperature
Current
Voltage
Communication Protocol
Modbus RTU
System Configuration and Installation
For more detailed Information please download the Technical Specifications

Charakterystyka

  • non-intrusive measurement for precise bi-directional thermal energy flow rates
  • Ideal for inner pipe diameters ranging from DN6 to DN6000
  • Portable, easy-to-use flow transmitter with 2 flow channels, multiple inputs/outputs and an integrated data logger with a serial interface 
  • Automatic loading of calibration data and transducer detection reducing set-up times and providing precise, long-term stable results
  • Li-Ion battery providing more than 14 hours of measurement operation
  • Proven clamp-on technology, transducers resistant to dust and humidity
  • Probe for wall thickness measurement available
  • QuickFix for fast mounting of the flow transmitter in difficult conditions

Dokumenty i rysunki