Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Flexim-FLUXUS F721XLF Low Flow Meter Non-Intrusive Flow Meter

Flexim FLUXUS F721XLF - Non-Intrusive Low Flow Meter

Product Description

The Flexim FLUXUS F721XLF is a non-intrusive metering system for the reproducible and long-term reliable measurement of extremely low flow liquid rates down to 1 gal/h and below on line sizes ranging from 0.4 inch to 2 inches independent of the pipe wall thickness and pressure ranges. Available both in aluminum and stainless-steel housing with ATEX/IECEx zone 2, FM Class I Div. 2 certifications, this low flow ultrasonic flow meter offers advanced data processing capabilities, sophisticated signal filters, bidirectional communication protocols and in-house system factory calibration to achieve highly accurate and repeatable measurements of extremely low flows.

Flow channels
1
Operating Temperature
-40 °F ... 140 °F
Certifications/Approvals
IP 65/66
Optional hazardous area classification: ATEX / IECEx Zone 2, FM Class I , Div. 2
Output
A variety of combinations are available from the following: current (0/4 mA ... 20 mA), voltage, frequency, pulse, alarm
Input
Maximum 4, Available are: Temperature (PT 100 4-wire), current, voltage
Communication Protocol
Modbus RTU/TCP
BACnet MSTP/IP
Profibus PA
Foundation Fieldbus
Process Temperature
-40°F ... 390°F
Pipe Size
0.4 inch ... 2 inches (independent of material and wall thickness
Range
Flow Velocity Range: > 0.01 ft/s (at stable media temperatures flows as low as 0.003 ft/s can accurately be monitored)
Accuracy
Calibrated: ±1 % reading of ±0.002 ft/s

Charakterystyka

  • No potential for leaks
  • Completely maintenance free
  • Accurate and highly repeatable low flow measurement
  • Applicable to any pipe and any liquid media
  • Rugged and hazardous area approved transducers and transmitters (ATEX / IECEx Zone 2, FM Class I , Div. 2)
  • Matched transducers, advanced digital signal processing (DSP) and efficient algorithms ensure stable measurements at very low flows
  • Advanced Meter Verification

Dokumenty i rysunki