Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Flexim-FLUXUS G532 CA The Compact Compressed Air Flow Meter

Flexim FLUXUS G532 CA The Compact Compressed Air Flow Meter

Product Description

The Flexim FLUXUS G532 Compressed Air Ultrasonic Flow Meter is specially designed for quantity measurement of compressed air and technical gases. A compact compressed air meter with integrated standard volume flow calculation, which can also process online measurement data from temperature and pressure sensors. The proven transit time difference method offers great advantages, especially for compressed air and technical gases, such as: Flow velocities as low as 0.03 ft/s are detected, the measurement is always bi-directional and is not influenced by moisture, oil or dirt particles. FLUXUS G532 CA has a USB and LAN interface and operates the common communication interfaces Modbus TCP, Modbus RTU, BACnet MS/TP, BACnet IP and M-Bus.

Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3% MW. ±0.005 m/s
Measurement uncertainty at the measuring point (volumetric flow rate): ±1…2% MW. ±0.005 m/s
Repeatability
0.15% MW. ±0.005 m/s
Measurement Range
0.01…35 m/s
Pipe Size
10…360 mm
Temperature Range
Pipe Wall: -40…+130 °C
Process Media
Air, nitrogen, oxygen, helium, argon
Flow Channels
1
Input
1x Pt100 / Pt1000
1x 4…20 mA active/passive
Output
1x 4…20 mA active/passive
2x digital (pulse, binary or frequency)
Communication Protocol
Modbus TCP, Modbus RTU
BACnet IP, BACnet MS/TP
M-Bus
Power Supply
11…32 VDC or 110…250 VAC

Charakterystyka

  • Integrated standard volume flow calculation
  • Extreme measurement dynamics from lowest to highest flow velocities - easy detection of leakages and load peaks
  • Bi-directional measurement
  • Simple and cost-effective retrofitting without shut down
  • USB and LAN interface
  • Communication interfaces Modbus TCP, Modbus RTU, BACnet MS/TP, BACnet IP, M-Bus
  • Advanced Meter Verification

Dokumenty i rysunki