Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Flexim-FLUXUS G70X SIL G Functional Safety

Flexim FLUXUS G70X SIL G Functional Safety

Product Description

The Flexim FLUXUS G70X SIL flow meter is an ideal choice when it comes to maintaining accurate measurements in harsh conditions – e.g. during the flow measurement of highly pressurised, aggressive, toxic or highly explosive gaseous media. The SIL 2 certification of the G70X SIL non-invasive flow meter includes the entire measuring system -the measuring transmitters and transducers.

Certifications/Approvals
FM Class I, Div. 2, ATEX, IECEx Zone 2 approval (optional), IP66, aluminum or stainless steel housing variants
Measuring Quantities
volume flow rate, mass flow rate, flow velocity
Operating Temperature
Transmitter: 14 °F ... 140 °F
Certifications/Approvals
up to NEMA 4X (IP68)
Temperature Range
Pipe Wall: -40 °F to +210°F
Range
Flow Velocity Range: 0.03 ft/s ... >100 ft/s (dependent on pipe size)
Pipe Size
0.4 to 83 inches
Accuracy
1% ... 3% of reading ± 0.3 ft/s, depending on application, 0.5% of reading ± 0.03 ft/s, field calibrated
Repeatability
0,15% of reading ± 0.03 ft/s
Capacity
Data Logger: >100 000 values: all quantities, summed measurings and diagnostics
Communication Protocol
Modbus RTU
Power Supply
100 to 240 V AC / 50 to 60 Hz or 20 to 32 V DC

Charakterystyka

  • Simple retrofitting during ongoing operation
    ideal for a subsequent increase in safety
    ideal for maintaining the protective function should an inline measurement fail
  • Comprehensive certification
    transducers, clamp device and electronics are part of the FMEDA
  • Extremely wide range of applications
    transducers and measuring transmitters for the flow measurement of gases
  • Straightforward retesting
    easy functional tests in no time at all
    convincing self-diagnosis functions
  • Transparent evaluations
    publication of FMEDA report
    full information on certification procedures and scope

Dokumenty i rysunki