Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Flexim-FLUXUS G721 CA Compressed Air Flow Meter

Flexim FLUXUS G721 CA Compressed Air Flow Meter

Product Description

The Flexim FLUXUS G721 CA compressed air flow meter is a non-intrusive clamp-on ultrasonic technology, unique in that it can be applied to measure compressed air flow rates even at very low pressures (down to 3bar on steel lines and atmospheric pressure on plastic lines). Also, even the lowest flow rates are accurately captures revealing the slightest flow rates from the smallest leaks where there should be none. The FLUXUS G721 CA is particularly suitable for non-intrusively Measuring Quantities drawn off at individual points in the compressed air grid as well as detecting leaks within it.

Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3% MW. ±0.005 m/s
Measurement uncertainty at the measuring point (volumetric flow rate): ±1…2% MW. ±0.005 m/s
Repeatability
0.15 % of reading ±0.005 m/s
Range
Flow Velocity Range: 0.01...35 m/s, depending on pipe diameter
Certifications/Approvals
ATEX/IECEx Zone 2, FM Class I /Div 2
Power Supply
100-230VAC, 24DC, 12DC
Transducers Available
Shear wave/Lamb wave
Pipe Size
15mm ... 250mm
Temperature Range
-40°C ... +170°C
Output
4-20mA active/passive
4-20mA HART active/passive
pulse/frequency/binary
Input
Pt100/Pt1000
4-20mA active/passive
Communication Protocol
Modbus RTU/TCP
BACnet MSTP/IP
M-Bus
Profibus PA
Foundation Fieldbus
System Configuration and Installation
For more detailed Information please download the Technical Specifications

Charakterystyka

  • Highly accurate due to paired, temperature compensating and traceable calibrated ultrasonic transducers
  • Extremely high measuring dynamics from the lowest to the highest flow velocities
  • Simple, cost-effective retrofitting without any disruption to supply and pipe works
  • No risk of leakage, No pressure losses
  • Bidirectional measurement: simple recognition of the flow direction
  • Ready for Advanced Meter Verification

Dokumenty i rysunki