Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Keystone-P-P000298

Keystone Figure 320/322 Resilient Seated Butterfly Valve

Product Description

The Figure 320 is an economical resilient seated Butterfly valve with dimensions according ISO standards

Charakterystyka

  • Bubble-tight shut-off at full rating in both directions.
  • One piece, specially profiled, wafer thin disc stem.
  • Extended body neck allows free access to actuator where pipe insulation has been fitted.
  • The seat and disc are the only two parts in contact with the medium.
  • Face to face dimensions according ISO 3202 Part 3, K1 (ISO 5752 series 20) and DIN EN 558-1, series 20.
  • The F320 wafer version has four flange locating holes for end of line service under certain conditions.
  • Standard actuation:<ul><li>Handle (F414) on DN 50-200 valves.</li><li>Gear operators (F455) on DN 250-300.</li></ul>
  • The F322 lugged version is suitable for bi-directional end of line service.
  • Suitable for pneumatic, electric and hydraulic actuation.
Certifications
PED
End Connection
Lugged, Wafer
Application
Air Circulation, Blowers, Balance of Plant, Chillers , Water distribution, Dryers & Evaporators, Cooling Water , Evaporators & Dryers , Filtration
Material
Ductile Iron
Operating Temperature
Up to 250 F (120 C)
Pressure Class
PN
Process Connection Type
PN16
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Valve Size
NPS 6 / DN 150, NPS 8 / DN 200, NPS 4 / DN 100, NPS 3 / DN 80, NPS 12 / DN 300, NPS 2-1/2 / DN 65, NPS 10 / DN 250
Valve Size Standard
DN
Valve Type
Butterfly
Media
Air, Liquids, Water, Water Glycol
Stem
O-ring

Dokumenty i rysunki