Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
KTM-P-P000446

KTM Series EB7 Unibody Floating Ball Valve

Product Description

KTM Fire-safe and Anti-Static ASME 150/300 one piece, end entry, flanged ball valve for oil, gas, petrochemical and chemical industries

Charakterystyka

  • Designed to ASME B16.34, API 608 and ISO 17292.
  • Optional testing to API 6D / ISO 14313.
  • Single piece end entry body design complies with ASME B16.34.
  • ISO 5211 top mounting flange.
  • Face to Face to API 6D/ASME B16.10/BS 2080/BS EN 558.2.
  • Fire tested to API 607 6th edition.
  • Flange connection to ASME B16.5 as standard.
  • One piece body offers total pipe integrity minimizing the number of potential leak paths.
  • Carbon steel or stainless steel body as standard.
  • Precision 316 stainless steel ball as standard.
  • Blowout proof shouldered stem.
  • Anti-static device.
Certifications
Regional, PED, CE
End Connection
Flanged
Application
Evaporators & Recovery Boiler, Facilities & Process Utilities, Enhanced Oil Recovery, Waste to Energy, Dryers & Evaporators, Distillation & Fractionation
Body Design
Long Pattern, Short Pattern, Side Entry
Material
Carbon Steel, 316 Stainless Steel
Pressure Class
ASME
Process Connection Type
CL300RF, 300RF, CL150RF, 150RF, Flanged
Seat/Seal Type
Ball, Soft Seal
Shutoff Class
API 598, Zero Leakage
Standards
API 608, ASME B16.34
Valve Size
NPS 1/2 / DN 15, NPS 2 / DN 50, NPS 1-1/2 / DN 40, NPS 1 / DN 25, NPS 3 / DN 80, NPS 8 / DN 200, NPS 6 / DN 150, NPS 4 / DN 100, NPS 3/4 / DN 20
Valve Size Standard
NPS, DN
Valve Type
Floating Ball Valve, Ball
Media
Liquids, Liquid Propane, Liquid, Light Oil, Hot Water

Dokumenty i rysunki