Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Micro Motion-K-DV-CDM100M-2700

Micro Motion Compact Density Meter Consisting of CDM100M Sensor and 2700 Transmitter

Dane techniczne

Micro Motion CDM100M Compact Density Meter, 316L Stainless Steel
Accuracy (liquid)
±0.2 kg/m³ (±0.0002 g/cm³)
Repeatability
±0.02 kg/m³ (±0.00002 g/cm³)
Operating density range
TPS transmitter version:0–1000 kg/m³ (0–1 g/cm³)
Analog/Discrete transmitter version:0–3000 kg/m³ (0–3 g/cm³)
Sensor maximum working pressure
100 barg (1,450 psig) or flange limit
Operating temperature range
–58 °F to +400 °F (–50 °C to +204 °C)
Flow rate indication (velocity)
Accuracy:±5% of reading with 10:1 turndown
Nominal flow rate (bidirectional):13 m³/h
Nominal velocity (bidirectional):10 m/sec (32.8 ft/sec)
Materials
Process connections:316L stainless steel
Measurement tubes:Nickel alloy C-22 (or UNS 06022)
Sensor housing:316L stainless steel
Transmitter housing: Polyurethane-painted aluminum
Local display (optional)
Segmented two-line LCD screen.
Can be rotated on transmitter, in 90-degree increments, for ease of viewing.
Suitable for hazardous area operation.
Optical switch controls for hazardous area configuration and display.
Glass lens.
&Three-color LED indicates meter and alert status.
Display functions
View process variables.
View and acknowledge alerts.
Configure mA and RS-485 outputs.
Supports Known Density Verification (KDV).
Supports multiple languages.
Transmitter output channels
Available output channels (depending on the Electronics Interface option):
One or two externally powered (passive) 4–20 mA outputs
Channel A is 4–20 mA + HART
Channel B is 4–20 mA
One externally powered (passive) Time Period Signal (TPS) output
One externally powered (passive) Discrete output
One Modbus/RS-485 output Can also be ordered with a processor for use with a remote-mount 2700 FOUNDATION fieldbus
Meter approvals, calibrations, and certifications
Agencies & types of approval available:
ATEX
CSA
IECEx
Micro Motion 2700 Field And Integral-Mount Multivariable Flow And Density Transmitter
Output variables
Mass & volume flow
Net product content / flow
Temperature
Density
Concentration
Local display
Standard user interface with 2-line LCD panel
Two optical switches for local operation
Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage
85 to 265 VAC, 50/60 Hz, 6 watts typical, 11 watts maximum
18 to 100 VDC, 6 watts typical, 11 watts maximum
Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) with amendment 2, and Installation (Overvoltage) Category II, Pollution Degree 2
Input/output signals
  1. Not intrinsically safe

    Analog output option:
    • One active 4–20 mA output
    • One active frequencty output
      Frequency output can be configured as a discrete output

    Configurable I/O option:
    • One or two active 4-20 mA outputs
    • One or two active/passive frequency outputs
    • One or two active/passive discrete outputs
    • One discrete input

  2. Intrinsically safe

  3. Analog output option:
    • One passive 4-20 mA output
    • One passive frequency output
    • Frequency output can be configured as a discrete output

    Foundation™ fieldbus (Obsolete)
    • optionally non-incendive
    • One Foundation fieldbus H1 output

    PROFIBUS-PA (Obsolete)
    • One PROFIBUS-PA output
HART/WirelessHART
Bell 202 signal is superimposed on the primary milliamp output
WirelessHART available via THUM adapter
HART communication is unavailable on Foundation fieldbus and PROFIBUS-PA transmitter versions
Mounting options
Field-mount
  • Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor
  • Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
  • Application types
    Continuous process control
    Custody transfer
    Two-phase flow/entrained gas
    Meter verification
    SIS Certified
    Hazardous approvals
    Class I, Div. 1
    Class I, Div. 2
    Zone 1
    Zone 2
    HART/WirelessHART
    Bell 202 signal is superimposed on the primary milliamp output
    WirelessHART available via THUM adapter
    HART communication is unavailable on Foundation fieldbus and PROFIBUS-PA transmitter versions
    Mounting options
    Field-mount
    •Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor
    •Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
    Application types
    Continuous process control
    Custody transfer
    Two-phase flow/entrained gas
    Meter verification
    SIS Certified
    Hazardous approvals
    Class I, Div. 1 
    Class I, Div. 2 
    Zone 1 
    Zone 2

    Charakterystyka

    Micro Motion CDM100M Compact Density Meter, 316L Stainless Steel
    • Achieve superior real-world performance with elevated and combined temperature and pressure calibration
    • Ensure sample integrity with flow-rate indication
    • Reduce measurement errors and minimize negative installation effects with case RTDs that adjust for ambient temperature
    • Rely on compliance and compatibility to global standards - NACE, NORSOK, MID, ISO/IEC 17025
    • Quickly install and verify meter health with intelligent internal diagnostics
    • Support multiple protocols for connection to DCS, PLC and flow computers including HART, Modbus, and FOUNDATIONTM Fieldbus
    • Expand usage with a hazardous area-approved, head-mounted transmitter that supports local configuration and display
    • Interact with our 3D model to learn more about our Compact Density Meters
    • Interact with our detailed schematic tool to learn more about our Dedicated Density and Viscosity Meters
    Micro Motion 2700 Field And Integral-Mount Multivariable Flow And Density Transmitter
    • Maximize flexibility with integral or remote mounting
    • Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
    • Lower wiring costs and install easily and quickly
    • Eliminate the need for additional instruments with concentration and net flow measurement
    • Rely on custody-transfer approval and certification for SIL2 and SIL3
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
    • Gain access to additional diagnostics and process information without added wiring costs with WirelessHART™
    • Simplify flow-meter access with rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface

    Dokumenty i rysunki

    Micro Motion CDM100M Compact Density Meter, 316L Stainless Steel
    Micro Motion 2700 Field And Integral-Mount Multivariable Flow And Density Transmitter