Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Micro Motion-P-ELITE-Coriolis

Micro Motion ELITE Peak Performance Coriolis Flow and Density Meter

Product Description

With unmatched flow and density measurement for liquids, gases and multiphase flow, ELITE Coriolis flow meters are designed to deliver accurate, repeatable flow measurement for even your most challenging environments and applications.

Produkty

Search
1-10 z 59 wyników dla Products
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
1
1 2 3 4 5 6
Liquid Accuracy / Repeatability
0.1% - 0.05% / 0.05% - 0.025%
Gas Accuracy / Repeatability
0.25% / 0.20%
Density Accuracy / Repeatability
0.0005 - 0.0002 g/cc / 0.00025 - 0.0001 g/cc
Line Size
1/12 inch (DN2) - 12 inch (DN300)
Pressure Range
Rated up to 6000 psig (414 barg) for select models
Temperature Range
–400°F to 662°F (-240°C to 350°C)
Electronics
Expansive I/O options including mA, frequency, discrete, HART, Modbus, Ethernet/IP, PROFINET, FOUNDATION Fieldbus
Turndown
Up to 30:1 turndown from nominal

Charakterystyka

  • Get unparalleled measurement sensitivity and stability from this uniquely designed meter
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
  • Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
  • Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
  • Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
  • Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
  • Choose from models available in 316L Stainless Steel, C-22 nickel alloy and super-duplex materials
  • Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters

Dokumenty i rysunki