Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Micro Motion-P-F-Coriolis

Micro Motion F-Series Compact, Drainable Coriolis Flow and Density Meters

Product Description

Delivering highly reliable and robust measurement, F-Series flow meters are the preferred choice for process control applications. Choose these smart meters to more efficiently run your process and resolve your toughest productivity challenges

Produkty

Search
1-10 z 21 wyników dla Products
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Liquid Accuracy / Repeatability
Up to ±0.1% of rate (0.05% of rate)
Gas Accuracy / Repeatability
Up to ±0.35% of rate (0.25% of rate)
Density Accuracy / Repeatability
Up to ±0.0005 g/cm3 (0.0002 g/cm3)
Line Size
1/4" (DN6) - 4" (DN100)
Pressure Range
Up to 6250 psig (430 barg)
Temperature Range
-148 °F to 662 °F (-100 °C to 350 °C)
Electronics (soft)
Expansive I/O options including mA, Frequency, Discrete, HART, Modbus, Ethernet/IP, PROFINET, FOUNDATION Fieldbus
Turndown
20:1

Charakterystyka

  • Achieve highly accurate mass volume flow and density measurement in applications that require a compact, drainable design
  • Choose from 316L Stainless Steel and C-22 nickel alloy in all sizes
  • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and data logging
  • Broad range of meter approvals and certifications, including, but not limited to; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Custody Transfer Approvals from MID OIML R 117, National Type Evaluation Program (NTEP), Measurement Canada, and INMETRO Brazil
  • Realize the fastest response rates and accurate batch and process measurement with unmatched MVD transmitter technology
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Interact with our 3D model to learn more about our F-Series Coriolis Flow and Density Meters

Dokumenty i rysunki