Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Micro Motion-CNG-Coriolis

Micro Motion CNG Coriolis Flow Meter

Product Description

Single-meter CNG flow meters meet the challenges of measuring compressed natural gas for custody transfer in light and heavy-duty vehicle dispensers while reducing fill time with higher flow rate capability.

Gas Accuracy / Repeatability
±0.50% of batch ( ±0.25% of rate)
Line Size
1/2” – 3/4” (DN15 – DN20)
Pressure Range
5000 psig (345 barg)
Temperature Range
-40 to 257 F ( - 40 to 125 C)
Turndown
10:1

Charakterystyka

  • Satisfy needs for light- and heavy-duty vehicle dispensers with a purpose-built, single-meter solution
  • Accommodate most fluids with available 316L stainless steel construction
  • Choose from a wide range of transmitter options, including direct-connect, to accommodate dispenser design requirements
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D, Class II Div 1 groups E, F and G), ATEX, NEPSI, IECEx, Ingress Protection 66/67, and NAMUR
  • Save time with a compact design with no moving parts, requiring no special mounting or flow conditioning
  • Rely on custody-transfer-approved certification

Dokumenty i rysunki