Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-140 Retractable Conductivity Sensor

Rosemount™ 140 Retractable Conductivity Sensor

Product Description

The Rosemount 140 Contacting Conductivity Sensor features a retractable design that allows the sensor to be removed from a pipe or vessel without the need to shut down the process. The conductivity sensor's rugged design allows it to withstand high temperature and pressure conditions up to 200° C and 100 psig.

Materials of Construction
Wetted Materials:
Electrodes & Body: 316 stainless steel
Insulator: PEEK
O-Rings: Viton™
Design
Cell constants: 0.2 and 1.0 / cm (nominal, to within ±5 %)
Vacuum: At 1.6 in. Hg (5.2 kPa) air leakage is less than 0.005 SCFM (0.00014 m3/min)
Maximum Pressure
100 psig (791 kPa [abs])
Temperature Range
Standard: 32 °F to 302 °F (0 °C to 150 °C) maximum
High Temperature: 32 °F to 392 °F (0 °C to 200 °C) maximum

Charakterystyka

  • Retractable design allows conductivity sensor to be removed from a pipe or vessel without shutting down the process
  • All installation hardware included
  • Available with 0.2 and 1.0/cm cell constants

Dokumenty i rysunki

Części

Search
1-1 z 1 wyników dla Parts & Accessories
: