Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-142 Insertion Conductivity Sensor

Rosemount™ 142 Insertion Conductivity Sensor

Product Description

The Rosemount 142 Contacting Conductivity Sensor is ideal for use in clean, moderately high conductivity applications. The conductivity sensor features a 3/4 inch MPT process connection for installation directly into process piping, vessels or flow through tees. The conductivity sensor is available with a high temperature option for use up to 200° C.

Ambient Temperature
See Product Data Sheet for details.
Materials of Construction
Wetted Materials:
Electrodes & Body: 316 stainless steel
Insulator: PEEK (high temperature option); PCTFE (low temperature option)
O-Rings: Viton™

Charakterystyka

  • Selectable cell constants of 0.01/cm and 1.0/cm for low conductivity applications
  • High temperature conductivity sensor options for use between 100°C to 200°C
  • Easy field wiring due to integral cast aluminum junction box

Dokumenty i rysunki

Części

Search
0 wyników w obszarze Produkty