Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-245 Toroidal Conductivity Sensor

Rosemount™ 245 Sanitary Flow-through Toroidal Conductivity Sensor

Product Description

The Rosemount 245 Toroidal Conductivity Sensor features a noninvasive flow through design allowing for in-line installations without any obstruction to sample flow. These conductivity sensors are ideal for use in viscous, abrasive, or fibrous liquids and are intended for use in the pharmaceutical, biopharmaceutical and food and beverage industries.

Temperature Range
32 °F (0 °C) - 250 °F (121 °C) continuous; 266 °F (130 °C) in steam for 45 minutes
Weight
9 lb (4.5 kg)
Process Connection
Available with 0.5, 1.0, 1.5, and 2 inch Tri Clamp connections
Materials of Contruction
Wetted Materials:
316L stainless steel (mounting flanges); unfilled PEEK (liner); EPDM (O-rings)
PEEK liner meets 21CFR177.2415 and USP Class VI
EPDM O-rings meet 21CFR177.2600 and USP Class VI
Mounting flanges have a 16 micro in. (0.41 um) Ra surface finish. PEEK liner has a 32 micro in. (0.81 um) Ra surface finish.

Charakterystyka

  • Robust measurements – insensitive to process flow rate and direction
  • Avoid accumulation of solids without any part of the conductivity sensor protruding into the sample flow
  • Plugging resistant and suitable for liquids containing high levels of suspended solids
  • Simplified wiring with integral junction box
  • Conductivity sensor is resistant to plugging and suitable for liquids containing high levels of suspended solids

Dokumenty i rysunki

Części

Search
0 wyników w obszarze Produkty