Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-326P Pressure Transmitter

Rosemount™ 326P Pressure Transmitter

Product Description

The Rosemount 326P Pressure Transmitter is specifically engineered for pressure and hydrostatic level applications in the food and beverage industry. A variety of industry standard process connections, hygienic certifications (3-A, FDA, EC 1935, etc.), a polished stainless steel housing, and the ability to withstand clean-in-place processes enable the transmitter to meet your process requirements while minimizing contamination risks and assuring product safety.

Interoperability
Connection accessories sold separately. See Product Data Sheet for complete list of cables, IO-Link Masters, etc.
Process Connection
Adapter sold separately. See Product Data Sheet for complete list of options.
Accuracy
0.20%
Communication Protocol
4-20mA, Switch
Rangedown
4:1
Measurement Range
Up to 360 psig (24,8 bar)
Process Temperature
Up to 257°F (125°C); 293°F (145°C) for a maximum of 1 hour
Process Wetted Material
Ceramic, PTFE, 316L SST Polished to Ra < 16 µ-in. (0.4 µ-m)
Diagnostics
Basic diagnostics
Certifications/Approvals
3-A, FDA, EC 1935, EC 2023, see product data sheet for complete list of certifications

Charakterystyka

  • G1" process connection is compatible with full suite of hygienic process connection adapters
  • Compact form factor enables installation in applications with space constraints
  • M12 electrical connector allows for simple installation and start-up
  • Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools
  • Configurable switch output for indication of abnormal pressure conditions
  • Designed to withstand CIP processes as well as external washdowns (IP69K rated)

Dokumenty i rysunki

Części

Search
1-10 z 34 wyników dla Parts & Accessories
: