Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-326T Temperature Transmitter

Rosemount™ 326T Temperature Transmitter

Product Description

The Rosemount 326T Temperature Transmitter is designed to provide accurate and repeatable temperature measurements in the food and beverage industry. Standard tri-clamp connections allow for easy installation into new or existing installations. The transmitter is equipped with hygienic certifications (3-A, FDA, EC 1935, etc.), a polished stainless steel housing, and the ability to withstand clean-in-place processes which allows you to minimize contamination risk and assure product safety.

Interoperability
Connection accessories sold separately. See Product Data Sheet for complete list of cables, IO-Link Masters, etc.
Communication Protocol
4-20mA, IO-Link
Measurement Range
-58°F (-50°C) to 302°F (150°C)
Process Wetted Material
316L SST Polished to Ra < 32 µ-in. (0.8 µ-m)
Diagnostics
Basic diagnostics
Certifications/Approvals
3-A, FDA, EC 1935, EC 2023, see product data sheet for complete list of certifications

Charakterystyka

  • Compact form factor enables installation in applications with space constraints
  • M12 electrical connector allows for simple installation and start-up
  • Designed to withstand CIP processes as well as external washdowns (IP69K rated)

Dokumenty i rysunki

Części

Search
1-10 z 11 wyników dla Parts & Accessories
: