Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-327T Temperature Transmitter

Rosemount™ 327T Temperature Transmitter (Obsolete)

Product Description

This product is now obsolete. Relevant documents and drawings are listed below.
Contact your local Emerson representative for your measurement needs.

Interoperability
Connection accessories sold separately. See Product Data Sheet for complete list of cables, IO-Link Masters, etc.
Process Connection
Adapter sold separately. See Product Data Sheet for complete list of options.
Communication Protocol
4-20mA, Switch, IO-Link
Measurement Range
13°F (-25°C) to 302°F (150°C); up to 320°F (160°C) for a maximum of 30 minutes
Process Wetted Material
316L SST Polished to Ra < 23 µ-in. (0.6 µ-m)
Diagnostics
Basic diagnostics, Drift Monitoring Diagnostics
Certifications/Approvals
3-A, FDA, EC 1935, EC 2023, see product data sheet for complete list of certifications

Charakterystyka

  • G1" process connection is compatible with full suite of hygienic process connection adapters
  • Compact form factor enables installation in applications with space constraints
  • M12 electrical connector allows for simple installation and start-up
  • Designed to withstand CIP processes as well as external washdowns (IP69K rated)
  • Dual sensors and sensor backup technology provide uninterrupted temperature measurement

Dokumenty i rysunki

Części

Search
1-10 z 34 wyników dla Parts & Accessories
: