Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-408 Wireless Level Sensor

Rosemount™ 408 Wireless Level Sensor

Product Description

The Rosemount™ 408 Wireless Level Sensor is an easy to use cellular Non-Contacting Radar that together with the Plantweb Insight Cloud Service: Tank Application enables tank monitoring of remote and mobile assets. By assigning the sensor to your application, it enables a digital twin of your asset. This allows you to see and store information (level, location & temperature) from the asset, ultimately creating a transparent logistics solution for your remote and mobile applications.

Communication
LTE Cat-M1 / LTE Cat-NB2 / EGPRS fallback
Measurement Range
33 ft. (10m)
Accuracy
± 0.4 in. (± 10 mm)
Operating Temperature
-40 to 140°F ('-20 to 60°C)
Operating Pressure
-7 to 7 psi (-.5 to .5 bar)
Enclosure Rating
IP67 / NEMA 4X
Certifications/Approvals
Ordinary Location, FDA, EG1935/2004

Charakterystyka

  • Easy mounting with non-intrusive installation for plastic tanks
  • Install easily in most applications with various mounting adapters
  • Compact design allows for installation in most places, such as when you have stacked IBC:s or totes
  • Simple provisioning by swiping a magnet
  • Encrypted 5G cellular communication via LTE-M and NB-IoT
  • Rechargeable batteries gives a more sustainable and economical solution

Dokumenty i rysunki