Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-975UF Ultra Fast Ultraviolet Infrared Flame Detector

Rosemount™ 975UF Ultra Fast Ultraviolet Infrared Flame Detector

Product Description

The Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector can detect hydrocarbon-based fuel and gas fires, hydroxyl and hydrogen fires, as well as metal and inorganic fires. This UV/IR flame detector senses radiant energy in the short wave section of both the ultraviolet and infrared portions of the electromagnetic spectrum. The signals from both sensors are analyzed for frequency, intensity and duration. Simultaneous detection of radiant energy in both the UV and IR sensors triggers an alarm signal. The UV sensor incorporates a special logic circuit that helps prevent false alarms caused by solar radiation.

Communication Protocol
Optional HART™ communications on the 0-20 mA analog current (FSK) - used for maintenance, configuration changes and asset management, available in mA source output wiring options. RS-485 Modbus compatible communication link that can be used in computer controlled installations
Ambient Temperature
Operating & Storage: -76 °F to +185 °F (-60 °C to +85 °C)
Enclosure Rating
Stainless Steel 316L with electro polish finish
Heavy duty copper free aluminum (less than 1%), polyurethane painted
Mounting
Stainless Steel 316L with electro polish finish
Dimensions
Flame Detector 4"x 4.6"x 6.18"(101.6 x 117 x 157 mm)
Weight
Flame Detector (stainless steel 316L) 6.3 lb (2.9 kg)
Flame Detector (aluminum) 2.8 lb (1.3 kg)
Tilt mount 2.5 lb (1.1 kg)
Certifications/Approvals
ATEX and IECEx:
  • Ex II 2 G D
  • Ex db eb op is IIC T4 Gb
  • Ex tb op is IIIC T110 °C Db
  • (Ta -50°C to +85°C) IP66/68

FM/FMC

  • Class I, Division 1,Groups B, C, and D, T4A
  • Class II, III, Division 1, Groups E, F, and G, T4A
  • Class I, Division 2, Groups A, B, C, and D, T4
  • Ta = -50°C to +85°C
  • Type 6P, IP66/68 2 m for 45 minutes
CSA/US:
  • Class I, Division 1, Groups B, C, and D, T4
  • Class II, III, Division 1, Groups E, F, and G, T4
  • Class I, Division 2, Groups A, B, C, and D, T4
  • Ta = -50 °C to +85 °C
  • Type 6P; IP 66/68 2 m for 45 minutes

TR CU (EAC):

  • 1 Ex db eb op is IIC T4 Gb X
  • Ex tb op is IIIC T110°C Db X
  • (–55°C Ta +85°C)
Performance:
  • EN 54-10 (VdS)
  • FM 3260

Reliability:

  • Designed to meet IEC 61508 - SIL 3 (TÜV)

Marine:

  • MED "Wheelmark" (DNV)

Charakterystyka

  • UV/IR Dual-Sensor
  • Three sensitivity levels, adapting to any application
  • High speed response time under 20 msec
  • Solar blind to help prevent false alarms
  • Automatic and manual non-radioactive UV built-in test (BIT) to assure continued reliable operation
  • Heated window for operation in harsh weather conditions (snow, ice, condensation)
  • Relays (3) for Alarm, Fault, and Auxiliary
  • 0–20 mA (stepped)
  • HART™ Protocol for maintenance and asset management
  • High Reliability - MTBF - minimum 150,000 hours
  • 5-Year Warranty
  • User programmable via HART® 7 or RS-485 Modbus®

Dokumenty i rysunki

Części

Search
1-9 z 9 wyników dla Parts & Accessories
:
Rosemount™ 975 Tilt Mount
Typ elementu
Mounting Bracket
Typ produktu
Akcesoria i części
Zgodność z innymi systemami
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Rodzina
Wykrywanie płomienia i gazu
dostępność
Typ elementu
Typ produktu
Zgodność z innymi systemami
Rodzina
Mounting Bracket
Akcesoria i części
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Wykrywanie płomienia i gazu
Rosemount™ 975 WEATHER COVER (Stainless Steel)
Typ elementu
Cover
Typ produktu
Akcesoria i części
Zgodność z innymi systemami
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Rodzina
Wykrywanie płomienia i gazu
dostępność
Typ elementu
Typ produktu
Zgodność z innymi systemami
Rodzina
Cover
Akcesoria i części
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Wykrywanie płomienia i gazu
Rosemount™ 975 2" Pipe Mount
Typ elementu
Mounting Bracket
Typ produktu
Akcesoria i części
Zgodność z innymi systemami
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Rodzina
Wykrywanie płomienia i gazu
dostępność
Typ elementu
Typ produktu
Zgodność z innymi systemami
Rodzina
Mounting Bracket
Akcesoria i części
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Wykrywanie płomienia i gazu
Rosemount™ 975 3" Pipe Mount
Typ elementu
Mounting Bracket
Typ produktu
Akcesoria i części
Zgodność z innymi systemami
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Rodzina
Wykrywanie płomienia i gazu
dostępność
Typ elementu
Typ produktu
Zgodność z innymi systemami
Rodzina
Mounting Bracket
Akcesoria i części
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Wykrywanie płomienia i gazu
Rosemount™ 975 Duct Mount
Typ elementu
Mounting Bracket
Typ produktu
Akcesoria i części
Zgodność z innymi systemami
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Rodzina
Wykrywanie płomienia i gazu
dostępność
Typ elementu
Typ produktu
Zgodność z innymi systemami
Rodzina
Mounting Bracket
Akcesoria i części
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Wykrywanie płomienia i gazu
Rosemount™ 975 Air Shield
Typ elementu
Cover
Typ produktu
Akcesoria i części
Zgodność z innymi systemami
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Rodzina
Wykrywanie płomienia i gazu
dostępność
Typ elementu
Typ produktu
Zgodność z innymi systemami
Rodzina
Cover
Akcesoria i części
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Wykrywanie płomienia i gazu
Rosemount™ 975 Flame Simulator Spare Battery Kit
Typ elementu
Battery
Typ produktu
Akcesoria i części
Zgodność z innymi systemami
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Rodzina
Wykrywanie płomienia i gazu
dostępność
Typ elementu
Typ produktu
Zgodność z innymi systemami
Rodzina
Battery
Akcesoria i części
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Wykrywanie płomienia i gazu
Rosemount™ 975 WEATHER COVER (ABS Plastic)
Typ elementu
Cover
Typ produktu
Akcesoria i części
Zgodność z innymi systemami
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Rodzina
Wykrywanie płomienia i gazu
dostępność
Typ elementu
Typ produktu
Zgodność z innymi systemami
Rodzina
Cover
Akcesoria i części
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Wykrywanie płomienia i gazu
Rosemount™ 975 Flange Duct Mount
Typ elementu
Mounting Bracket
Typ produktu
Akcesoria i części
Zgodność z innymi systemami
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Rodzina
Wykrywanie płomienia i gazu
dostępność
Typ elementu
Typ produktu
Zgodność z innymi systemami
Rodzina
Mounting Bracket
Akcesoria i części
Rosemount 975MR Multi-Spectrum Infrared Flame Detector
Rosemount 975HR Infrared Hydrogen Flame Detector
Rosemount 975UF Ultra Fast Ultraviolet Infrared Flame Detector
Rosemount 975UR Ultraviolet Infrared Flame Detector
Wykrywanie płomienia i gazu