Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-P-Water Quality Panels

Rosemount™ Water Quality Panels

Product Description

Rosemount Water Quality Panels can be customized to fit your liquid analysis needs. pH levels, conductivity levels, turbidity concentration, fluoride levels, ammonia levels and monochloramine levels are just some of the many liquid analysis options.

Temperature Range
Rosemount Fluoride Monitoring Panel: 42 to 122 °F (5 to 50 °C)
Rosemount Ammonia Monitoring Panel: 42 to 104 °F (5 to 40 °C)
Weight
10 lb/13 lb (4.5 kg/6.0 kg)
[rounded to the nearest 1 lb. (0.5 kg)
Max. Flow Rate
80 gal/hr (303 L/hr); high flow causes the overflow tube to back up

Charakterystyka

  • All panel options feature a complete system including: sensors, transmitters and constant head flow controller and flow cell, for use in drinking water applications
  • Fluoride Panel: Uses a fluoride ion selective electrode along with a Rosemount 56 Transmitter to provide rapid, reagent free determination of fluoride in drinking water
  • Ammonia Panel: Uses an ammonium ion selective electrode along with a Rosemount 56 Transmitter to provide rapid, reagent free determination of ammonia in drinking water
  • Dual measurement panels are available upon request. Use the Request Quote button above for more information.

Dokumenty i rysunki