Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-P-Labo Doppelregulus

TESCOM™ Labo Doppelregulus Pressure Regulator

Product Description

Labo-F and Doppelregulus cylinder pressure regulators are for applications with
medium flow requirements (Labo-F) or low outlet pressures (Doppelregulus). Universal use - for all technical gases (gas purity up to 5.0). Ideal for precise control of low outlet pressures and control of low outlet pressures.

Maximum Inlet Pressure Labo-F & Doppelregulus
2900 psig / 200 bar
Outlet Pressure Ranges Labo-F
22, 58, 145, 290 psig / 1.5, 4.0, 10.0, 20.0 bar
Outlet Pressure Ranges Doppelregulus
0.73, 1.45, 7.25, 14.5, 22 psig / 50, 100, 500 mbar, 1.00, 1.5 bar
Connection
Inlet: According to DIN 477-1
Outlet: Compression fitting ø 6 mm with hose nozzle 6 mm
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Charakterystyka

  • Single-stage Labo-F includes shut-off valve for high flow capacity (up to 50 m3/h)
  • Dual-stage Doppelregulus provides millibar pressure control
  • Five different setpoints for outlet pressure

Dokumenty i rysunki