Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-P-saddle-mount

TESCOM™ Anderson Greenwood Instrumentation SADDLEMOUNT® Series Manifolds

Product Description

Three/Five valve manifolds. A compact, leak free, safe, modular 3 or 5 valve system that enables DP transmitter/manifold assemblies to be mounted directly onto an orifice flange.

Materials
316 SS
Seats
Metal or soft
Connections
Threaded and socket weld
Orifice sizes
3/8" (10 mm) bore
Pressure (max)
6000 psig (414 barg) standard
Temperature range (min/max)
-70°F to 1000°F (-57°C to 538°C)

Charakterystyka

  • Reduced weight and space envelope.
  • Close coupling compact system provides rigid connection to the orifice flange without support brackets.
  • High performance isolation/block valves module with 3/8" (10 mm) roddable bore provides compact
  • Replacement to bulky conventional isolation/root valves.
  • Choice of single block or double block and bleed configurations.
  • Direct mount system eliminates impulse lines, saving 65% on installation, maintenance and operational costs.
  • All flanged connections reduces number of potential leakage points and environmental hazards.
  • Constant straight through bore to transmitter reduces pulsation-induced gauge line error and enhances transmitter performance.
  • Choice of transmitter service modules.
  • Factory assembled and tested complete systems provide 70% savings in site time and costs. Total installation ships in one package to the field.

Dokumenty i rysunki